Trunking Unit (BVP:233555)

Trunking Unit BVP:233555
  • Volume Discount

Product Details:

Manufacturer part number: BVP:233555

Brand: SIEMENS

Price: 128.84

Delivery time: 98 Days


Technical Data:

Nominal current: 63 A

Product size (length): 2000 mm

Cross section (numerical): 15.7 mm2

Material: Aluminium

Mounting type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BVP:233555

Part Number
BVP:233555
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Product size (length)
(mm)
Cross section (numerical)
(mm2)
Material Mounting type

128.84 €

1 98 Days 63200015.7Aluminium-

Loading...

  1. 1

Basic information

Product type Busbar compartment Nominal voltage(V AC) 400 Operating voltage(V AC) 400
Product size (height)(mm) 90 Product size (width)(mm) 25 Colour Light grey
Compatible with (details) Seemed distributor system BD01

This page is Trunking Unit, part number BVP:233555.
You can find the detail information about specifications and dimensions on part number BVP:233555.

Variation of this product

Part Number
BVP:233553
BVP:233563
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Product size (length)
(mm)
Cross section (numerical)
(mm2)
Material Mounting type

168.05 €

1 98 Days 63300015.7Aluminium-

408.96 €

1 98 Days 160300034.1CopperSurface-mount

Tech Support