Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BVP:087483
Part Number
|
---|
BVP:087483 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Nominal current (A) | Nominal voltage (V AC) | Operating voltage (V AC) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (numerical) (mm2) | Number of pins | No. of partitions | Compatible with (details) | Material | Mounting type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.45 € | 1 | Available | 22 Days | Tap-off | 16 | 400 | 400 | 77.5 | 100 | 116 | 10 | - | 3 | Busway System BD01 | - | - | Fuse base for 1 cylinder fuse 10x38 mm |
Loading...
Colour | Light grey |
---|
This page is Tap-off Unit, part number BVP:087483.
You can find the detail information about specifications and dimensions on part number BVP:087483.
Configure
Basic Attributes
Number of pins
Material
Mounting type
Product type
Nominal current(A)
Nominal voltage(V AC)
Operating voltage(V AC)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Cross section (numerical)(mm2)
No. of partitions
Compatible with (details)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BVP:034268 |
BVP:034269 |
BVP:034270 |
BVP:090168 |
BVP:090169 |
BVP:090170 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product type | Nominal current (A) | Nominal voltage (V AC) | Operating voltage (V AC) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (numerical) (mm2) | Number of pins | No. of partitions | Compatible with (details) | Material | Mounting type | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186.28 € | 1 | Available | 23 Days | Tap-off | 16 | 230 | 230 | 137 | 195 | 160 | - | - | 4 | Busway System BD01 | - | - | 1-pole. Fuse base D01 | |
191.76 € | 1 | Available | 23 Days | Tap-off | 16 | 230 | 230 | 137 | 195 | 160 | - | - | 4 | Busway System BD01 | - | - | 1-pole. Line safety switch 16 A | |
158.89 € | 1 | Available | Quote | Tap-off | 16 | 230 | 230 | 176 | 195 | 160 | - | - | 4 | Busway System BD01 | - | - | 1-pole. Fuse base D01 | |
316.71 € | 1 | Available | 24 Days | Tap-off | 16 | 230 | 230 | 119.5 | 200 | 116 | - | - | 3 | Busway System BD01 | - | - | 1-pole. Line safety switch 16A and 2-pin. Residual current circuit breaker 16 A/ 30 mA | |
125.63 € | 1 | Available | Quote | Tap-off | 16 | 230 | 230 | 157 | 200 | 116 | - | - | 3 | Busway System BD01 | - | - | 1-pole. Fuse base D01 | |
147.48 € | 1 | Available | Quote | Tap-off | 16 | 230 | 230 | 157 | 200 | 116 | - | - | 3 | Busway System BD01 | - | - | 1-pole. Line safety switch 16 A |