Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BVP:203136
Part Number
|
---|
BVP:203136 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Nominal current (A) | Nominal voltage (V AC) | Operating voltage (V AC) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (numerical) (mm2) | Number of pins | No. of partitions | Compatible with (details) | Material | Mounting type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
257.52 € | 1 | Available | 22 Days | Tap-off | 25 | 500 | 500 | 160 | 320 | 205 | 16 | 3 | 8 | Busway System BD2 | - | Surface-mount | Cable entry |
Loading...
Colour | Light grey |
---|
This page is Tap-off Unit, part number BVP:203136.
You can find the detail information about specifications and dimensions on part number BVP:203136.
Configure
Basic Attributes
Material
Product type
Nominal current(A)
Nominal voltage(V AC)
Operating voltage(V AC)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Cross section (numerical)(mm2)
Number of pins
No. of partitions
Compatible with (details)
Mounting type
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BVP:034268 |
BVP:034269 |
BVP:034270 |
BVP:203138 |
BVP:203142 |
BVP:203144 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product type | Nominal current (A) | Nominal voltage (V AC) | Operating voltage (V AC) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (numerical) (mm2) | Number of pins | No. of partitions | Compatible with (details) | Material | Mounting type | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186.28 € | 1 | Available | 22 Days | Tap-off | 16 | 230 | 230 | 137 | 195 | 160 | - | - | 4 | Busway System BD01 | - | - | 1-pole. Fuse base D01 | |
191.76 € | 1 | Available | 22 Days | Tap-off | 16 | 230 | 230 | 137 | 195 | 160 | - | - | 4 | Busway System BD01 | - | - | 1-pole. Line safety switch 16 A | |
158.89 € | 1 | Available | Quote | Tap-off | 16 | 230 | 230 | 176 | 195 | 160 | - | - | 4 | Busway System BD01 | - | - | 1-pole. Fuse base D01 | |
283.83 € | 1 | Available | 22 Days | Tap-off | 63 | 500 | 500 | 160 | 320 | 205 | 25 | 3 | 8 | Busway System BD2 | - | Surface-mount | Cable entry | |
327.67 € | 1 | Available | 22 Days | Tap-off | 32 | 400 | 400 | 160 | 320 | 305 | - | 3 | 8 | Busway System BD2 | - | - | Steckdose | |
378.07 € | 1 | Available | 22 Days | Tap-off | 32 | 400 | 400 | 160 | 320 | 205 | 16 | 3 | 8 | Busway System BD2 | - | - | Cable entry |