Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BVP:203142 |
BVP:207986 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Nominal current (A) | Nominal voltage (V AC) | Operating voltage (V AC) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (numerical) (mm2) | Number of pins | No. of partitions | Compatible with (details) | Material | Mounting type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
327.67 € | 1 | Available | 22 Days | Tap-off | 32 | 400 | 400 | 160 | 320 | 305 | - | 3 | 8 | Busway System BD2 | - | - | Steckdose | |
432.88 € | 1 | Available | 22 Days | Tap-off | 32 | 400 | 400 | 160 | 320 | 305 | - | 3 | 8 | Busway System BD2 | - | - | Steckdose |
Loading...
Colour | Light grey |
---|
Configure
Basic Attributes
Cross section (numerical)(mm2)
Material
Mounting type
Product type
Nominal current(A)
Nominal voltage(V AC)
Operating voltage(V AC)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Number of pins
No. of partitions
Compatible with (details)
Type (misc.)
Filter by standard shipping days
Optional Attributes