Junction unit T unit (BVP:261808)

Junction unit T unit BVP:261808
  • Volume Discount

Product Details:

Manufacturer part number: BVP:261808

Brand: SIEMENS

Price: 2,840.33

Delivery time: 98 Days


Technical Data:

Nominal current: 1000 A

Product size (height): 184 mm

Product size (width): 360 mm

Cross section (numerical): 699 mm2

Material: Aluminium


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BVP:261808

Part Number
BVP:261808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Product size (height)
(mm)
Product size (width)
(mm)
Cross section (numerical)
(mm2)
Material

2,840.33 €

1 98 Days 1000184360699Aluminium

Loading...

  1. 1

Basic information

Product type Elbow Nominal voltage(V AC) 690 Operating voltage(V AC) 690
Colour Light grey Compatible with (details) Busway System BD2

This page is Junction unit T unit, part number BVP:261808.
You can find the detail information about specifications and dimensions on part number BVP:261808.

Variation of this product

Part Number
BVP:261797
BVP:261800
BVP:261807
BVP:261809
BVP:261810
BVP:261892
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Product size (height)
(mm)
Product size (width)
(mm)
Cross section (numerical)
(mm2)
Material

509.80 €

1 98 Days 400360184205Aluminium

509.80 €

1 98 Days 400360184205Aluminium

872.83 €

1 98 Days 1000360184699Aluminium

2,840.33 €

1 98 Days 1000184360699Aluminium

860.25 €

1 98 Days 1000360184699Aluminium

761.64 €

1 Available 98 Days 400360184234Copper

Tech Support