Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BVP:090167
Product type | Elbow | Nominal current(A) | 160 | Nominal voltage(V AC) | 400 |
---|---|---|---|---|---|
Operating voltage(V AC) | 400 | Product size (height)(mm) | 90 | Product size (width)(mm) | 25 |
Cross section (numerical)(mm2) | 25 | Colour | Light grey | Compatible with (details) | Busway System BD01 |
Material | Copper |
This page is Flexible busbar trunking, part number BVP:090167.
You can find the detail information about specifications and dimensions on part number BVP:090167.
Part Number |
---|
BVP:090166 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (length) (mm) |
---|---|---|---|---|---|
196.07 € | 1 | 98 Days | 500 |