Elbow right (BVP:261805)

Elbow right BVP:261805

Product Details:

Manufacturer part number: BVP:261805

Brand: SIEMENS

Price: 626.33

Delivery time: 21 Days


Technical Data:

Nominal current: 1000 A

Product size (height): 126 mm

Cross section (numerical): 699 mm2

Material: Aluminium


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BVP:261805

Part Number
BVP:261805
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Product size (height)
(mm)
Cross section (numerical)
(mm2)
Material

626.33 €

1 21 Days 1000126699Aluminium

Loading...

  1. 1

Basic information

Product type Elbow Nominal voltage(V AC) 690 Operating voltage(V AC) 690
Product size (width)(mm) 360 Colour Light grey Compatible with (details) Busway System BD2

This page is Elbow right, part number BVP:261805.
You can find the detail information about specifications and dimensions on part number BVP:261805.

Variation of this product

Part Number
BVP:261795
BVP:261887
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Product size (height)
(mm)
Cross section (numerical)
(mm2)
Material

386.56 €

1 98 Days 40068205Aluminium

513.96 €

1 98 Days 40068234Copper

Tech Support