Cable entry plate (BVP:045507)

Cable entry plate BVP:045507

Product Details:

Manufacturer part number: BVP:045507

Brand: SIEMENS

Price: 24.64

Delivery time: 98 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BVP:045507

Part Number
BVP:045507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.64 €

1 98 Days

Loading...

  1. 1

Basic information

Product type Feeder box Product size (height)(mm) 200 Product size (length)(mm) 3
Product size (width)(mm) 300 Number of pins 5 Colour Light grey
Compatible with (details) Busway System BD2 Material Aluminium

This page is Cable entry plate, part number BVP:045507.
You can find the detail information about specifications and dimensions on part number BVP:045507.

Variation of this product

Part Number
BVP:045509
BVP:261976
BVP:261980
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

33.60 €

1 98 Days

30.24 €

1 98 Days

39.20 €

1 98 Days

Tech Support