ALPHA 630, distribution box (8GK13820KK12)

ALPHA 630, distribution box 8GK13820KK12

Product Details:

Manufacturer part number: 8GK13820KK12

Brand: SIEMENS

Price: 420.17

Delivery time: 16 Days


Technical Data:

Product size (width): 300 mm

Product size (depth): 210 mm

Product type: Rail-mount adapter

IP rating: IP43


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8GK13820KK12

Part Number
8GK13820KK12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Product type IP rating

420.17 €

1 16 Days 300210Rail-mount adapterIP43

Loading...

  1. 1

Basic information

Product size (height)(mm) 350 Material Steel Colour Grey

This page is ALPHA 630, distribution box, part number 8GK13820KK12.
You can find the detail information about specifications and dimensions on part number 8GK13820KK12.

Variation of this product

Part Number
8GK13820KK32
8GK13820KK42
8GK13820KK52
8GK13830KK13
8GK13830KK14
8GK13830KK23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Product type IP rating

476.19 €

1 16 Days 800210Rail-mount adapterIP43

503.08 €

1 16 Days 1050210Rail-mount adapterIP43

521.01 €

1 16 Days 1300210Rail-mount adapterIP43

402.24 €

1 16 Days 300250Rail-mount adapterIP55

402.24 €

1 16 Days 300320Rail-mount adapterIP55

476.19 €

1 16 Days 550250Rail-mount adapterIP55

Tech Support