ALPHA 160, Wall-mounted cabinet (8GK10322KK11)

ALPHA 160, Wall-mounted cabinet 8GK10322KK11

Click on this image to zoom in.

Click on this image to zoom in.

  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • ALPHA 160, Wall-mounted cabinet 8GK10322KK11
  • Volume Discount

Product Details:

Manufacturer part number: 8GK10322KK11

Brand: SIEMENS

Price: 173.65

Delivery time: 9 Days


Technical Data:

Product size (width): 300 mm

Product size (height): 650 mm

Product type: Rail-mount adapter

IP rating: IP43


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8GK10322KK11

Part Number
8GK10322KK11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (height)
(mm)
Product type IP rating

173.65 €

1 9 Days 300650Rail-mount adapterIP43

Loading...

  1. 1

Basic information

Product size (depth)(mm) 140 Material Steel Colour Grey

This page is ALPHA 160, Wall-mounted cabinet, part number 8GK10322KK11.
You can find the detail information about specifications and dimensions on part number 8GK10322KK11.

Variation of this product

Part Number
8GK10321KK11
8GK10321KK21
8GK10321KK31
8GK10322KK21
8GK10322KK31
8GK10322KK41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (height)
(mm)
Product type IP rating

184.87 €

1 16 Days 300500Rail-mount adapterIP43

229.68 €

1 9 Days 550500Rail-mount adapterIP43

352.95 €

1 16 Days 800500Rail-mount adapterIP43

246.49 €

1 9 Days 550650Rail-mount adapterIP43

352.95 €

1 16 Days 800650Rail-mount adapterIP43

447.05 €

1 16 Days 1050650CabinetIP43

Tech Support