Holder for front plate Size S0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RV19234G

Part Number
3RV19234G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.80 €

1 11 Days

Loading...

  1. 1

Basic information

Product type Circuit breaker accessories Product size (depth)(mm) 85 Product size (height)(mm) 92
Product size (width)(mm) 70

This page is Holder for front plate Size S0, part number 3RV19234G.
You can find the detail information about specifications and dimensions on part number 3RV19234G.

Tech Support