Cast aluminum surface mounting enclosure

Cast aluminum surface mounting enclosure

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RV19231DA01
3RV19231GA01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.32 €

1 Available 6 Days

91.49 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 105 Product size (height)(mm) 170 Product size (depth)(mm) 135
Product type Enclosure

Tech Support