Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8GB52121KM01 |
8GB52122KM01 |
8GB52243KM01 |
8GB52244KM01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product type | No. of partitions | No. of rows | Colour | Mounting type | |
---|---|---|---|---|---|---|---|---|---|---|
11.68 € | 1 | Available | 3 Days | 373.6 | Distribution board | 12 | 1 | Grey | Flush mount | |
26.91 € | 1 | Available | 3 Days | 623.6 | Distribution board | 12 | 1 | Grey | Flush mount | |
65.25 € | 1 | Available | 3 Days | 498.6 | Switchboard cabinet | 24 | 2 | White | Cavity wall | |
63.07 € | 1 | Available | 3 Days | 748.6 | Switchboard cabinet | 48 | 4 | White | Cavity wall |
Loading...
Product size (width)(mm) | 340.6 | Product size (depth)(mm) | 90 |
---|
Configure
Basic Attributes
Product size (height)(mm)
Product type
No. of partitions
No. of rows
Colour
Mounting type
Filter by standard shipping days
Optional Attributes