SIMBOX XL surface-mounting (8GB5036-0KM)

SIMBOX XL surface-mounting 8GB5036-0KM

Click on this image to zoom in.

Click on this image to zoom in.

  • SIMBOX XL surface-mounting 8GB5036-0KM
  • SIMBOX XL surface-mounting 8GB5036-0KM
  • SIMBOX XL surface-mounting 8GB5036-0KM
  • SIMBOX XL surface-mounting 8GB5036-0KM
  • Volume Discount

Product Details:

Manufacturer part number: 8GB5036-0KM

Brand: SIEMENS

Price: 34.44

Delivery time: 3 Days


Technical Data:

Product size (height): 515 mm

No. of partitions: 36

No. of rows: 3

Mounting: 1 x 8 GB 5015-5 KM, 1x 8GB 5011-5 KM


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8GB5036-0KM

Part Number
8GB5036-0KM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
No. of partitions No. of rows Mounting

34.44 €

1 Available 3 Days 5153631 x 8 GB 5015-5 KM, 1x 8GB 5011-5 KM

Loading...

  1. 1

Basic information

Product size (width)(mm) 305 Product size (depth)(mm) 99 Product type Switchboard cabinet
Colour White Mounting type Structure

This page is SIMBOX XL surface-mounting, part number 8GB5036-0KM.
You can find the detail information about specifications and dimensions on part number 8GB5036-0KM.

Variation of this product

Part Number
8GB50240KM
8GB5048-0KM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
No. of partitions No. of rows Mounting

27.97 €

1 Available 3 Days 3752421 x 8 GB 5008-5 KM, 1x 8GB 5005-5 KM

45.67 €

1 Available 10 Days 6404841 x 8 GB 5015-5 KM, 1x 8GB 5011-5 KM

Tech Support