SIMBOX XL flush-mounting (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8GB5012-1KM
8GB5024-1KM
8GB5036-1KM
8GB5048-1KM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
No. of partitions No. of rows Mounting

33.37 €

1 Available 3 Days 4001211 x 8 GB 5016-5 KM

40.89 €

1 Available 3 Days 5252421 x 8 GB 5016-5 KM, 1x 8GB 5005-5 KM

47.84 €

1 Available 10 Days 6503631 x 8 GB 5017-5 KM, 1x 8GB 5021-5 KM

56.55 €

1 Available 3 Days 7754841 x 8 GB 5017-5 KM, 1x 8GB 5021-5 KM

Loading...

  1. 1

Basic information

Product size (width)(mm) 365 Product size (depth)(mm) 102 Product type Switchboard cabinet
Colour White Mounting type Flush mount

Tech Support