Distribution box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8GK13820KK22

Part Number
8GK13820KK22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

447.05 €

1 16 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 550 Product size (height)(mm) 350 Product size (depth)(mm) 210
Material Steel Product type Patch distributor IP rating IP43
Colour Grey

This page is Distribution box, part number 8GK13820KK22.
You can find the detail information about specifications and dimensions on part number 8GK13820KK22.

Tech Support