Cooling unit Roof mounting (8MR64235DE08)

Cooling unit Roof mounting 8MR64235DE08

Product Details:

Manufacturer part number: 8MR64235DE08

Brand: SIEMENS

Price: 2,336.13

Delivery time: 98 Days


Technical Data:

Product size (width): 340 mm

Product size (height): 340 mm

Product size (depth): 600 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR64235DE08

Part Number
8MR64235DE08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (height)
(mm)
Product size (depth)
(mm)

2,336.13 €

1 98 Days 340340600

Loading...

  1. 1

Basic information

Material Steel Product type Cooler IP rating IP54
Colour Grey

This page is Cooling unit Roof mounting, part number 8MR64235DE08.
You can find the detail information about specifications and dimensions on part number 8MR64235DE08.

Variation of this product

Part Number
8MR64235DE04
8MR64235DE12
8MR64235DE15
8MR64235DE20
8MR64405DE30
8MR64405DE40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (height)
(mm)
Product size (depth)
(mm)

1,870.03 €

1 32 Days 259264486

2,481.79 €

1 32 Days 401415567

2,694.68 €

1 32 Days 401415567

3,445.37 €

1 98 Days 401415567

4,016.81 €

1 4 Days 492496797

4,498.60 €

1 98 Days 492496797

Tech Support