Cooling unit Door or panel setup (8MR64235EG06)

Cooling unit Door or panel setup 8MR64235EG06

Click on this image to zoom in.

Click on this image to zoom in.

  • Cooling unit Door or panel setup 8MR64235EG06
  • Cooling unit Door or panel setup 8MR64235EG06
  • Cooling unit Door or panel setup 8MR64235EG06

Product Details:

Manufacturer part number: 8MR64235EG06

Brand: SIEMENS

Price: 1,866.67

Delivery time: 53 Days


Technical Data:

Product size (width): 316 mm

Product size (height): 606 mm

Product size (depth): 212 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR64235EG06

Part Number
8MR64235EG06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (height)
(mm)
Product size (depth)
(mm)

1,866.67 €

1 53 Days 316606212

Loading...

  1. 1

Basic information

Material Steel Product type Cooler IP rating IP54
Colour Grey

This page is Cooling unit Door or panel setup, part number 8MR64235EG06.
You can find the detail information about specifications and dimensions on part number 8MR64235EG06.

Variation of this product

Part Number
8MR64235EG04
8MR64235EG08
8MR64235SK10
8MR64235SK15
8MR64405EG30
8MR64405EG60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (height)
(mm)
Product size (depth)
(mm)

1,386.67 €

1 31 Days 285460180

2,066.67 €

1 53 Days 348783215

2,146.67 €

1 31 Days 400950233

3,000.00 €

1 31 Days 400950233

4,333.33 €

1 33 Days 5001270336

9,306.67 €

1 4 Days 6002000380

Tech Support