Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S55370C 162
Product type | Control hub | Operating voltage(V) | 250 | IP rating | IP20 |
---|---|---|---|---|---|
Mounting type | DIN rail |
This page is Central control unit, part number S55370C 162.
You can find the detail information about specifications and dimensions on part number S55370C 162.