Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
5WG15252AB03 |
5WG15252AB13 |
5WG15252AB23 |
5WG15281DB01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimming power (W) | Output power (W) | Design | Mounting type | |
---|---|---|---|---|---|---|---|---|
191.76 € | 1 | Available | 7 Days | 10-250 | 10-250 | UP | Flush mount | |
186.28 € | 1 | Available | 7 Days | 10-250 | 5-250 | UP | Flush mount | |
158.89 € | 1 | Available | 7 Days | 10-250 | 10-250 | Other | - | |
279.45 € | 1 | Available | 7 Days | 1-300 | - | N | DIN rail |
Loading...
Product type | Dimmer | Operating voltage(V) | 230 | Frequency(MHz) | 50 |
---|---|---|---|---|---|
IP rating | IP20 |