Switch / dimming actuator

Switch / dimming actuator

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5WG15251EB01
5WG15264CB23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type details Operating voltage
(V)
Mounting type

487.67 €

1 Available 7 Days 8 ECGs per DALI output230DIN rail

327.67 €

1 Available 7 Days 8 output unit277-

Loading...

  1. 1

Basic information

Product type Actuator IP rating IP20

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360