Switch actuator, submodule

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5WG15621AB21

Part Number
5WG15621AB21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

136.55 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Product type Actuator Operating voltage(V) 230 Switching capacity (max.)(W) 2300
IP rating IP20 Mounting type DIN rail

This page is Switch actuator, submodule, part number 5WG15621AB21.
You can find the detail information about specifications and dimensions on part number 5WG15621AB21.

Tech Support