Manufacturer part number: 5WG15124AB23
Brand: SIEMENS
Price: 82.91 €
Delivery time: 6 Days
Type details: 1 outputs
Operating current: 16 A
Operating voltage: 230 V
Switching capacity (max.): 3680 W
Mounting type: Recess-mount
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5WG15124AB23
Part Number
|
---|
5WG15124AB23 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type details | Operating current (A) | Operating voltage (V) | Switching capacity (max.) (W) | Mounting type | |
---|---|---|---|---|---|---|---|---|---|
82.91 € | 1 | 6 Days | 1 outputs | 16 | 230 | 3680 | Recess-mount |
Loading...
Product type | Actuator | IP rating | IP20 |
---|
This page is Switch actuator, part number 5WG15124AB23.
You can find the detail information about specifications and dimensions on part number 5WG15124AB23.
Configure
Basic Attributes
Type details
Operating current(A)
Operating voltage(V)
Switching capacity (max.)(W)
Mounting type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
5WG15124CB23 |
5WG15301DB31 |
5WG15321DB31 |
5WG15321DB61 |
5WG15341DB31 |
5WG15341DB51 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type details | Operating current (A) | Operating voltage (V) | Switching capacity (max.) (W) | Mounting type |
---|---|---|---|---|---|---|---|---|---|
120.17 € | 1 | Available | 6 Days | 1 outputs | 16 | 277 | 3680 | Recess-mount | |
224.64 € | 1 | Available | 6 Days | 4 outputs | 6 | 230 | 2300 | DIN rail | |
230.12 € | 1 | Available | 6 Days | 4 outputs | 10 | 230 | 3680 | DIN rail | |
424.65 € | 1 | 6 Days | 12 outputs | 10 | 230 | 3680 | DIN rail | ||
296.92 € | 1 | 6 Days | 4 outputs | 20 | 230 | 3680 | DIN rail | ||
386.56 € | 1 | 6 Days | 8 outputs | 20 | 230 | 3680 | DIN rail |