SIMATIC DP, Pneumatic interface for ET 200 PRO

SIMATIC DP, Pneumatic interface for ET 200 PRO

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6ES71484EA000AA0

Part Number
6ES71484EA000AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

346.21 €

1 6 Days

Loading...

  1. 1

Basic information

No. of outputs (max.) 16 Product type PLC interface Type details with Festo valve terminal CPV-10
Product size (height)(mm) 130 Product size (width)(mm) 90 IP rating IP65, IP67
Fitting type (details) Front Mounting, rail mounting, wall mounting

This page is SIMATIC DP, Pneumatic interface for ET 200 PRO, part number 6ES71484EA000AA0.
You can find the detail information about specifications and dimensions on part number 6ES71484EA000AA0.

Tech Support