Manufacturer part number: 5WG15202AB03
Brand: SIEMENS
Price: 123.24 €
Delivery time: 6 Days
No. of outputs (max.): 1
Type details: UP, with suspension bracket with BTM interface
Mounting type: Flush mount
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5WG15202AB03
Product type | Window blinds/shutter actuator | Operating current(A) | 6 | Switching capacity (max.)(W) | 1380 |
---|---|---|---|---|---|
IP rating | IP20 |
This page is Shutter actuator, part number 5WG15202AB03.
You can find the detail information about specifications and dimensions on part number 5WG15202AB03.
Part Number |
---|
5WG15202AB13 |
5WG15204CB23 |
5WG15214CB23 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of outputs (max.) | Type details | Mounting type |
---|---|---|---|---|---|---|---|
112.04 € | 1 | 6 Days | 1 | UP, without suspension bracket | DIN rail | ||
180.81 € | 1 | Available | 6 Days | 1 | JB | - | |
208.20 € | 1 | Available | 6 Days | 2 | JB | - |