Room unit with sensor

Room unit with sensor

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BPZ:QAX30.1

Part Number
BPZ:QAX30.1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

221.05 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Product type Room hub Type details with sensor and PPS2 interface IP rating IP20
Colour White Mounting type Surface-mount

This page is Room unit with sensor, part number BPZ:QAX30.1.
You can find the detail information about specifications and dimensions on part number BPZ:QAX30.1.

Tech Support