Room air quality sensor (BPZ:QPA2000)

Room air quality sensor BPZ:QPA2000

Product Details:

Manufacturer part number: BPZ:QPA2000

Brand: SIEMENS

Price: 655.47

Delivery time: 7 Days


Technical Data:

Type details: CO2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BPZ:QPA2000

Part Number
BPZ:QPA2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type details

655.47 €

1 7 Days CO2

Loading...

  1. 1

Basic information

Product type Sensor IP rating IP30 Colour White
Mounting type Surface-mount

This page is Room air quality sensor, part number BPZ:QPA2000.
You can find the detail information about specifications and dimensions on part number BPZ:QPA2000.

Variation of this product

Part Number
BPZ:QPA2060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type details

738.37 €

1 7 Days CO2 and temperature

Tech Support