GAMMA instabus Room temperature controller

GAMMA instabus Room temperature controller

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5WG12372KB11

Part Number
5WG12372KB11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

191.76 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Product type Temperature sensor IP rating IP20 Colour White
Mounting type Flush mount

This page is GAMMA instabus Room temperature controller, part number 5WG12372KB11.
You can find the detail information about specifications and dimensions on part number 5WG12372KB11.

Tech Support