GAMMA instabus Roller blind switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5WG15231AB03

Part Number
5WG15231AB03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

241.08 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Product type Switch Switching capacity (max.)(W) 1380 IP rating IP20
Mounting type DIN rail

This page is GAMMA instabus Roller blind switch, part number 5WG15231AB03.
You can find the detail information about specifications and dimensions on part number 5WG15231AB03.

Tech Support