Manufacturer part number: 5WG12222DB13
Brand: SIEMENS
Price: 107.55 €
Delivery time: 8 Days
Type details: double, with status LED
Style: i-system
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5WG12222DB13
Product type | Pushbutton | IP rating | IP20 | Colour | White |
---|---|---|---|---|---|
Mounting type | Flush mount |
This page is GAMMA instabus Pushbutton, part number 5WG12222DB13.
You can find the detail information about specifications and dimensions on part number 5WG12222DB13.
Configure
Basic Attributes
Type details
Style
Filter by standard shipping days
Optional Attributes
Part Number |
---|
5WG12212DB12 |
5WG12212DB13 |
5WG12222DB12 |
5WG12232DB12 |
5WG12232DB13 |
5WG12852DB12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type details | Style |
---|---|---|---|---|---|---|
73.93 € | 1 | 8 Days | single, without status LED | i-system | ||
85.15 € | 1 | 7 Days | single, with status LED | i-system | ||
91.87 € | 1 | 7 Days | double, without status LED | i-system | ||
98.59 € | 1 | 7 Days | triple, without status LED | i-system | ||
123.24 € | 1 | 7 Days | triple, with status LED | i-system | ||
96.35 € | 1 | 7 Days | single, without status LED | DELTA |