Combi-switch actuator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5WG15021AB02

Part Number
5WG15021AB02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

464.99 €

1 6 Days

Loading...

  1. 1

Basic information

Product type Actuator Switching capacity (max.)(W) 3680 IP rating IP20
Mounting type DIN rail

This page is Combi-switch actuator, part number 5WG15021AB02.
You can find the detail information about specifications and dimensions on part number 5WG15021AB02.

Tech Support