Combi-sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5WG12543EY02

Part Number
5WG12543EY02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

327.67 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Product type Sensor IP rating IP54 Colour White
Mounting type Surface-mount

This page is Combi-sensor, part number 5WG12543EY02.
You can find the detail information about specifications and dimensions on part number 5WG12543EY02.

Tech Support