Binary input device (Part Numbers)

Binary input device

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5WG12621EB11
5WG12631EB11
5WG12641EB11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type details

357.43 €

1 7 Days 16 input of potential-free contacts

357.43 €

1 7 Days 16 input of AC/DC

357.43 €

1 7 Days 8 input of AC/DC

Loading...

  1. 1

Basic information

Product type Binary input IP rating IP20 Mounting type DIN rail

Tech Support