Binary Input (Part Numbers)

Binary Input

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5WG12604AB23

Part Number
5WG12604AB23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

140.04 €

1 7 Days

Loading...

  1. 1

Basic information

Number Of Inputs 4 Rated Input Voltage(V) 12 - 230 AC/DC Product type Binary input
IP rating IP20

This page is Binary Input, part number 5WG12604AB23.
You can find the detail information about specifications and dimensions on part number 5WG12604AB23.

Tech Support