Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6GK19010DB406AA0 |
6GK19010DB406AA8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
54.20 € | 1 | 8 Days | ||
403.37 € | 1 | Available | 7 Days |
Loading...
Product type | Sensor/actuator connector | Connection angle(°) | 180 | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Max. temperature(°C) | +85 | No. of pins (RJ) | 8 | IP rating | IP65, IP67 |
Connection (components) | M12 plug | Seal type | Screw-on |