Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Light intensity (cd) | Operating voltage (V) | Product size (dia.) (mm) | Product size (height) (mm) | Product size (width) (mm) | IP rating | Colour | Signal system features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
201.67 € | 1 | 9 Days | 68 | 24 | 50 | 67 | 52 | IP54 | Red | LED | ||
201.67 € | 1 | 9 Days | 82 | 24 | 50 | 67 | 52 | IP54 | Green | LED | ||
201.67 € | 1 | 9 Days | 70 | 24 | 50 | 67 | 52 | IP54 | Yellow | LED | ||
201.67 € | 1 | 9 Days | 210 | 24 | 50 | 67 | 52 | IP54 | Transparent | LED | ||
201.67 € | 1 | 9 Days | 72 | 24 | 50 | 67 | 52 | IP54 | Blue | LED | ||
168.05 € | 1 | 9 Days | 19927 | 24 | 70 | 65.5 | 70 | IP65 | Red | - | ||
168.05 € | 1 | 9 Days | 24761 | 24 | 70 | 65.5 | 70 | IP65 | Green | - | ||
168.05 € | 1 | 9 Days | 52304 | 24 | 70 | 65.5 | 70 | IP65 | Yellow | - | ||
168.05 € | 1 | 9 Days | 44261 | 24 | 70 | 65.5 | 70 | IP65 | Blue | - | ||
151.25 € | 1 | 9 Days | 11507 | 115 | 70 | 65.5 | 70 | IP65 | Red | - | ||
151.25 € | 1 | 28 Days | 18809 | 115 | 70 | 65.5 | 70 | IP65 | Green | - | ||
151.25 € | 1 | 9 Days | 29304 | 115 | 70 | 65.5 | 70 | IP65 | Yellow | - | ||
151.25 € | 1 | 28 Days | 32098 | 115 | 70 | 65.5 | 70 | IP65 | Transparent | - | ||
151.25 € | 1 | 28 Days | 20324 | 115 | 70 | 65.5 | 70 | IP65 | Blue | - | ||
151.25 € | 1 | 9 Days | 12265 | 230 | 70 | 65.5 | 70 | IP65 | Red | - | ||
151.25 € | 1 | 9 Days | 21724 | 230 | 70 | 65.5 | 70 | IP65 | Green | - | ||
145.65 € | 1 | 9 Days | 32478 | 230 | 70 | 65.5 | 70 | IP65 | Yellow | - | ||
151.25 € | 1 | 10 Days | 43797 | 230 | 70 | 65.5 | 70 | IP65 | Transparent | - | ||
151.25 € | 1 | 9 Days | 25091 | 230 | 70 | 65.5 | 70 | IP65 | Blue | - |
Loading...
Min. temperature(°C) | -20 | Max. temperature(°C) | +50 | Material | PC |
---|---|---|---|---|---|
Type (misc.) | Bayonet |
Configure
Basic Attributes
Light intensity(cd)
Operating voltage(V)
Product size (dia.)(mm)
Product size (height)(mm)
Product size (width)(mm)
IP rating
Colour
Signal system features
Filter by standard shipping days
Optional Attributes