Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8WD53080EG
Min. temperature(°C) | -20 | Max. temperature(°C) | +50 | Product size (dia.)(mm) | 57 |
---|---|---|---|---|---|
Product size (height)(mm) | 58 | Product size (width)(mm) | 57 | Colour | Black |