Pipe (8WD43080EA)

Pipe 8WD43080EA

Click on this image to zoom in.

Click on this image to zoom in.

  • Pipe 8WD43080EA
  • Pipe 8WD43080EA
  • Volume Discount

Product Details:

Manufacturer part number: 8WD43080EA

Brand: SIEMENS

Price: 30.24

Delivery time: 9 Days


Technical Data:

Product size (length): 250 mm

Material: Metal


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WD43080EA

Part Number
8WD43080EA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Material

30.24 €

1 9 Days 250Metal

Loading...

  1. 1

Basic information

Product size (width)(mm) 25 Colour Silver

This page is Pipe, part number 8WD43080EA.
You can find the detail information about specifications and dimensions on part number 8WD43080EA.

Variation of this product

Part Number
8WD42080EF
8WD43080EB
8WD43080ED
8WD43080EE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
Material

29.12 €

1 9 Days 100Aluminium

38.08 €

1 9 Days 400Metal

89.63 €

1 10 Days 1000Metal

42.56 €

1 10 Days 150Metal

Tech Support