Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8WD44286XB |
8WD44286XC |
8WD44286XD |
8WD44286XE |
8WD44286XF |
8WD44486XB |
8WD44486XC |
8WD44486XD |
8WD44486XE |
8WD44486XF |
8WD44586XB |
8WD44586XC |
8WD44586XD |
8WD44586XE |
8WD44586XF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Light intensity (cd) | Operating voltage (V) | Colour | |
---|---|---|---|---|---|---|---|
56.36 € | 1 | 11 Days | 1.3 | 24 | Red | ||
54.89 € | 1 | 11 Days | 1.05 | 24 | Green | ||
54.89 € | 1 | 11 Days | 0.4 | 24 | Yellow | ||
58.25 € | 1 | 11 Days | 1.4 | 24 | Transparent | ||
60.49 € | 1 | 11 Days | 0.21 | 24 | Blue | ||
56.36 € | 1 | 11 Days | 2.88 | 115 | Red | ||
56.36 € | 1 | 11 Days | 2.52 | 115 | Green | ||
56.36 € | 1 | 11 Days | 0.9 | 115 | Yellow | ||
60.49 € | 1 | 11 Days | 3.42 | 115 | Transparent | ||
60.49 € | 1 | 11 Days | 0.5 | 115 | Blue | ||
56.36 € | 1 | 11 Days | 1.44 | 230 | Red | ||
56.01 € | 1 | 11 Days | 1.26 | 230 | Green | ||
56.36 € | 1 | 12 Days | 0.45 | 230 | Yellow | ||
60.49 € | 1 | 11 Days | 1.74 | 230 | Transparent | ||
60.49 € | 1 | 11 Days | 0.25 | 230 | Blue |
Loading...
Min. temperature(°C) | -20 | Max. temperature(°C) | +60 | Product size (dia.)(mm) | 70 |
---|---|---|---|---|---|
Product size (height)(mm) | 45 | Product size (width)(mm) | 20 | Signal system features | LED |
Configure