Manufacturer part number: 8WD44205DB
Brand: SIEMENS
Price: 117.64 €
Delivery time: 11 Days
Light intensity: 3.2 cd
Colour: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8WD44205DB
Min. temperature(°C) | -20 | Max. temperature(°C) | +50 | Operating voltage(V) | 24 |
---|---|---|---|---|---|
Product size (dia.)(mm) | 70 | Product size (height)(mm) | 65.5 | Product size (width)(mm) | 70 |
IP rating | IP65 | Material | PC | Signal system features | LED |
Type (misc.) | Bayonet |
This page is Emergency light unit, part number 8WD44205DB.
You can find the detail information about specifications and dimensions on part number 8WD44205DB.
Part Number |
---|
8WD44205DC |
8WD44205DD |
8WD44205DE |
8WD44205DF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Light intensity (cd) | Colour |
---|---|---|---|---|---|---|
117.64 € | 1 | 12 Days | 2.7 | Green | ||
117.64 € | 1 | 11 Days | 2.9 | Yellow | ||
117.64 € | 1 | 11 Days | 5.3 | Transparent | ||
117.64 € | 1 | 11 Days | 1.8 | Blue |