Buzzer (8WD42400FA)

Buzzer 8WD42400FA

Click on this image to zoom in.

Click on this image to zoom in.

  • Buzzer 8WD42400FA
  • Buzzer 8WD42400FA

Product Details:

Manufacturer part number: 8WD42400FA

Brand: SIEMENS

Price: 96.35

Delivery time: 9 Days


Technical Data:

Dimension width: 52 mm

Operating voltage: 115 V

Product size (dia.): 50 mm

IP rating: IP54


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WD42400FA

Part Number
8WD42400FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width
(mm)
Operating voltage
(V)
Product size (dia.)
(mm)
IP rating

96.35 €

1 9 Days 5211550IP54

Loading...

  1. 1

Basic information

Colour Schwarz Min. temperature(°C) -20 Max. temperature(°C) +50
Product size (height)(mm) 72 Material PC Type (misc.) Bajonett

This page is Buzzer, part number 8WD42400FA.
You can find the detail information about specifications and dimensions on part number 8WD42400FA.

Variation of this product

Part Number
8WD42200FA
8WD42500FA
8WD44200FA
8WD44400FA
8WD44500FA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width
(mm)
Operating voltage
(V)
Product size (dia.)
(mm)
IP rating

82.91 €

1 11 Days 522450IP54

96.35 €

1 11 Days 5223050IP54

82.91 €

1 11 Days 702470IP65

94.11 €

1 11 Days 7011570IP65

94.11 €

1 9 Days 7023070IP65

Tech Support