Bracket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8WD42080CD
8WD43080CA
8WD43080CB
8WD44080CC
8WD44080CD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. temperature
(°C)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
IP rating Type (misc.)

21.28 €

1 10 Days +6049.55449.527-Wall mounting

28.00 €

1 9 Days +60106-10670-Wall mounting

31.36 €

1 9 Days +60106-10670-Wall mounting

21.28 €

1 9 Days +5087.55787.570IP65Foot mounting

23.52 €

1 9 Days +5076.55776.555IP65For socket mounting

Loading...

  1. 1

Basic information

Min. temperature(°C) -20 Colour Black Material PA

Tech Support