Manufacturer part number: 3RA19522E
Brand: SIEMENS
Price: 117.64 €
Delivery time: 11 Days
Contactor details: 2 x 3RT1.5, 1 x 3 RT2.4
Frame size: -
No. of contactor: 3 contactors
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RA19522E
This page is Base plate, part number 3RA19522E.
You can find the detail information about specifications and dimensions on part number 3RA19522E.
Configure
Basic Attributes
Frame size
Contactor details
No. of contactor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3RA19522A |
3RA19522F |
3RA19622A |
3RA19622E |
3RA19622F |
3RA19722A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contactor details | Frame size | No. of contactor |
---|---|---|---|---|---|---|---|
96.35 € | 1 | 11 Days | 2 x 3RT1.5 | S6 | 2 contactors | ||
117.64 € | 1 | 11 Days | 3 x 3RT1.5 | S6 | 3 contactors | ||
128.84 € | 1 | 22 Days | 2 x 3RT1.6 | S10 | 2 contactors | ||
140.04 € | 1 | 21 Days | 2 x 3RT1.6, 1 x 3RT1.5 | - | 3 contactors | ||
140.04 € | 1 | 21 Days | 3 x 3RT1.6 | S10 | 3 contactors | ||
140.04 € | 1 | 21 Days | 2 x 3RT1.7 | S12 | 2 contactors |