Manufacturer part number: 8WD42280BB
Brand: SIEMENS
Price: 229.68 €
Delivery time: 10 Days
Product size (dia.): 50 mm
Product size (height): 67 mm
Product size (width): 52 mm
IP rating: IP54
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8WD42280BB
Min. temperature(°C) | -20 | Max. temperature(°C) | +50 | Operating voltage(V) | 24 |
---|---|---|---|---|---|
Colour | Black | Material | PC | Type (misc.) | Bayonet |
This page is AS-Interface adapter element, part number 8WD42280BB.
You can find the detail information about specifications and dimensions on part number 8WD42280BB.
Part Number |
---|
8WD44280BD |
8WD44280BE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (dia.) (mm) | Product size (height) (mm) | Product size (width) (mm) | IP rating |
---|---|---|---|---|---|---|---|---|
235.28 € | 1 | 10 Days | 70 | 65.5 | 70 | IP65 | ||
229.68 € | 1 | 10 Days | 70 | 65.5 | 70 | IP65 |