Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RT20373XB400LA2 |
3RT20373XB440LA2 |
3RT20373XF400LA2 |
3RT20373XF440LA2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Auxiliary contact type | |
---|---|---|---|---|---|
567.33 € | 1 | Available | 11 Days | 1 maker, 1 breaker | |
584.83 € | 1 | Available | 11 Days | 2 makers, 2 breakers | |
567.33 € | 1 | Available | 11 Days | 1 maker, 1 breaker | |
584.83 € | 1 | Available | 11 Days | 2 makers, 2 breakers |
Loading...
No. of pins | 3-pin | Product size (height)(mm) | 114 | Product size (width)(mm) | 55 |
---|---|---|---|---|---|
Durability | 10000000 | Nominal voltage(V AC) | 690 | Frame size | S2 |
Contact type | 3 makers | Connection (components) | Screw terminals | Mounting type (relays) | Snap-in, Screw-fit |