Manufacturer part number: 3RT20252XF400LA2
Brand: SIEMENS
Price: 163.96 €
Delivery time: 11 Days
Control voltage range: 110 V DC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RT20252XF400LA2
No. of pins | 3-pin | Product size (height)(mm) | 102 | Product size (width)(mm) | 45 |
---|---|---|---|---|---|
Durability | 10000000 | Nominal voltage(V AC) | 690 | Frame size | S0 |
Contact type | 3 makers | Auxiliary contact type | 1 maker, 1 breaker | Connection (components) | Spring-loaded terminal |
Mounting type (relays) | Snap-in, Screw-fit |
This page is Traction contactor, AC-3 17 A, part number 3RT20252XF400LA2.
You can find the detail information about specifications and dimensions on part number 3RT20252XF400LA2.
Part Number |
---|
3RT20252XB400LA2 |
3RT20252XF401LA2 |
3RT20252XJ400LA2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Control voltage range |
---|---|---|---|---|---|
163.96 € | 1 | Available | 11 Days | 24 V DC | |
185.83 € | 1 | Available | 12 Days | 110 V DC | |
174.89 € | 1 | Available | 11 Days | 72 V DC |