Traction contactor, AC-3 16 A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT20182KB420LA0
3RT20182KF420LA0
3RT20182KG420LA0
3RT20182LB420LA0
3RT20182LB422LA0
3RT20182LF420LA0
3RT20182LJ820LA0
3RT20182XB410LA2
3RT20182XB420LA2
3RT20182XF410LA2
3RT20182XF420LA2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Auxiliary contact type Connection (components)

114.37 €

1 Available 11 Days 1 breakerSpring-loaded terminal

114.37 €

1 Available 12 Days 1 breakerSpring-loaded terminal

125.27 €

1 Available 4 Days 1 breaker-

114.37 €

1 Available 12 Days 1 breakerSpring-loaded terminal

119.83 €

1 Available 98 Days 1 breaker-

114.37 €

1 Available 12 Days 1 breakerSpring-loaded terminal

125.27 €

1 Available 12 Days 1 breaker-

114.37 €

1 Available 11 Days 1 makerSpring-loaded terminal

114.37 €

1 Available 12 Days 1 breakerSpring-loaded terminal

114.37 €

1 Available 11 Days 1 makerSpring-loaded terminal

114.37 €

1 Available 11 Days 1 breakerSpring-loaded terminal

Loading...

  1. 1

Basic information

No. of pins 3-pin Product size (height)(mm) 70 Product size (width)(mm) 45
Durability 30000000 Nominal voltage(V AC) 690 Frame size S00
Contact type 3 makers Mounting type (relays) Snap-in, Screw-fit

Tech Support