Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RF2310-2AA04
Part Number
|
---|
3RF2310-2AA04 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (depth) (mm) | Control voltage range | Current load (A) | Min. temperature (°C) | Max. temperature (°C) | Response time (ms) | Switching voltage (min.) (V AC) | Switching voltage (max.) (V AC) | IP rating | Contact type | Connection (components) | Mounting type (relays) | Relay features | Switching type (relays) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.04 € | 1 | Available | 12 Days | 22.5 | 91 | 15 - 24 V DC | 10.5 | -25 | +60 | 1 | 48 | 460 | IP20 | 1 maker | Spring-loaded terminal | DIN rail | - | Zero crossing |
Loading...
No. of pins | 1-pin | Product size (height)(mm) | 100 |
---|
This page is Solid-state contactor 1-phase, part number 3RF2310-2AA04.
You can find the detail information about specifications and dimensions on part number 3RF2310-2AA04.
Configure
Basic Attributes
Relay features
Product size (width)(mm)
Product size (depth)(mm)
Control voltage range
Current load(A)
Min. temperature(°C)
Max. temperature(°C)
Response time(ms)
Switching voltage (min.)(V AC)
Switching voltage (max.)(V AC)
IP rating
Contact type
Connection (components)
Mounting type (relays)
Switching type (relays)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3RF2310-1AA14 |
3RF2310-1AA24 |
3RF2310-1AA26 |
3RF2310-2AA06 |
3RF2310-2AA22 |
3RF2310-2AA24 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (width) (mm) | Product size (depth) (mm) | Control voltage range | Current load (A) | Min. temperature (°C) | Max. temperature (°C) | Response time (ms) | Switching voltage (min.) (V AC) | Switching voltage (max.) (V AC) | IP rating | Contact type | Connection (components) | Mounting type (relays) | Relay features | Switching type (relays) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.85 € | 1 | Available | 11 Days | 22.5 | 91 | 15 - 24 V DC | 10.5 | -25 | +60 | 15 | 48 | 460 | IP20 | 1 maker | Screw terminals | DIN rail | - | Zero crossing | ||
102.39 € | 1 | Available | 11 Days | 22.5 | 91 | 110 - 230 V AC | 10.5 | -25 | +60 | 40 | 48 | 460 | IP20 | 1 maker | Screw terminals | DIN rail | - | Zero crossing | ||
125.27 € | 1 | Available | 13 Days | 22.5 | 91 | 110 - 230 V AC | 10.5 | -25 | +60 | 40 | 48 | 600 | IP20 | 1 maker | Screw terminals | DIN rail | - | Zero crossing | ||
119.83 € | 1 | Available | 13 Days | 22.5 | 91 | 15 - 24 V DC | 10.5 | -25 | +60 | 1 | 48 | 600 | IP20 | 1 maker | Spring-loaded terminal | DIN rail | - | Zero crossing | ||
100.21 € | 1 | Available | 13 Days | 22.5 | 91 | 110 - 230 V AC | 10.5 | -25 | +60 | 40 | 24 | 230 | IP20 | 1 maker | Spring-loaded terminal | DIN rail | - | Zero crossing | ||
106.75 € | 1 | Available | Quote | 22.5 | 91 | 110 - 230 V AC | 10.5 | -25 | +60 | 40 | 48 | 460 | IP20 | 1 maker | Spring-loaded terminal | DIN rail | - | Zero crossing |