Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RF2320-3DA24
Part Number
|
---|
3RF2320-3DA24 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (depth) (mm) | Control voltage range | Current load (A) | Min. temperature (°C) | Max. temperature (°C) | Response time (ms) | Switching voltage (min.) (V AC) | Switching voltage (max.) (V AC) | IP rating | Contact type | Connection (components) | Mounting type (relays) | Relay features | Switching type (relays) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.17 € | 1 | Available | Quote | 22.5 | 123.5 | 110 - 230 V AC | 20 | -25 | +60 | 40 | 48 | 460 | IP00 | 1 maker | 5 mm eyelet, 3 mm eyelet | DIN rail | B breaker protected | - |
Loading...
No. of pins | 1-pin | Product size (height)(mm) | 100 |
---|
This page is Solid-state contactor 1-phase, part number 3RF2320-3DA24.
You can find the detail information about specifications and dimensions on part number 3RF2320-3DA24.
Configure
Basic Attributes
Switching type (relays)
Product size (width)(mm)
Product size (depth)(mm)
Control voltage range
Current load(A)
Min. temperature(°C)
Max. temperature(°C)
Response time(ms)
Switching voltage (min.)(V AC)
Switching voltage (max.)(V AC)
IP rating
Contact type
Connection (components)
Mounting type (relays)
Relay features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3RF2310-1AA14 |
3RF2310-1AA44 |
3RF2310-1AA45 |
3RF23201AA65 |
3RF2330-1AA02 |
3RF2330-1AA06 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (width) (mm) | Product size (depth) (mm) | Control voltage range | Current load (A) | Min. temperature (°C) | Max. temperature (°C) | Response time (ms) | Switching voltage (min.) (V AC) | Switching voltage (max.) (V AC) | IP rating | Contact type | Connection (components) | Mounting type (relays) | Relay features | Switching type (relays) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.85 € | 1 | Available | 11 Days | 22.5 | 91 | 15 - 24 V DC | 10.5 | -25 | +60 | 15 | 48 | 460 | IP20 | 1 maker | Screw terminals | DIN rail | - | Zero crossing | ||
95.85 € | 1 | Available | 11 Days | 22.5 | 91 | 4 - 30 V DC | 10.5 | -25 | +60 | 1 | 48 | 460 | IP20 | 1 maker | Screw terminals | DIN rail | - | Zero crossing | ||
102.39 € | 1 | Available | 11 Days | 22.5 | 91 | 4 - 30 V DC | 10.5 | -25 | +60 | 1 | 48 | 600 | IP20 | 1 maker | Screw terminals | DIN rail | - | Zero crossing | ||
- | 114.37 € | 1 | Available | 7 Days | 22.5 | 123.5 | - | - | -25 | +60 | - | - | - | - | 1 maker | Screw terminals | Snap-in, Screw-fit | - | - | |
98.04 € | 1 | Available | 11 Days | 45 | 139 | 15 - 24 V DC | 30 | -25 | +60 | 1 | 24 | 230 | IP20 | 1 maker | Screw terminals | DIN rail | - | Zero crossing | ||
147.05 € | 1 | Available | 11 Days | 45 | 139 | 15 - 24 V DC | 30 | -25 | +60 | 1 | 48 | 600 | IP20 | 1 maker | Screw terminals | DIN rail | - | Zero crossing |