Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RF2330-1AA25 |
3RF2330-1AA26 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (depth) (mm) | Control voltage range | Current load (A) | Min. temperature (°C) | Max. temperature (°C) | Response time (ms) | Switching voltage (min.) (V AC) | Switching voltage (max.) (V AC) | IP rating | Contact type | Connection (components) | Mounting type (relays) | Relay features | Switching type (relays) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.71 € | 1 | Available | 12 Days | 45 | 139 | 110 - 230 V AC | 30 | -25 | +60 | 40 | 48 | 600 | IP20 | 1 maker | Screw terminals | DIN rail | - | Zero crossing | ||
147.05 € | 1 | Available | 12 Days | 45 | 139 | 110 - 230 V AC | 30 | -25 | +60 | 40 | 48 | 600 | IP20 | 1 maker | Screw terminals | DIN rail | - | Zero crossing |
Loading...
No. of pins | 1-pin | Product size (height)(mm) | 100 |
---|
Configure
Basic Attributes
Relay features
Product size (width)(mm)
Product size (depth)(mm)
Control voltage range
Current load(A)
Min. temperature(°C)
Max. temperature(°C)
Response time(ms)
Switching voltage (min.)(V AC)
Switching voltage (max.)(V AC)
IP rating
Contact type
Connection (components)
Mounting type (relays)
Switching type (relays)
Filter by standard shipping days
Optional Attributes